IR4426S
Overview
25 V dual-channel low-side gate driver IC
EiceDRIVER™ 25 V dual-channel low-side gate driver IC with typical 2.3 A source and 3.3 A sink currents in 8-lead SOIC and PDIP package for MOSFETs and IGBTs.
The proprietary latch immune CMOS technologies enable ruggedized mono-lithic construction. The logic inputs are compatible with standard CMOS or LSTTL output. The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction. Propagation delays are matched to simplify use in high frequency applications.
Summary of Features
- Wide supply voltage rage with 25 V VCC max
- Gate drive supply range from 6 to 20V
- CMOS Schmitt-triggered inputs
- Matched propagation delay for both channels
- Outputs out of phase with inputs
Benefits
- 25 V VCC max makes the IC more robust against VCC spikes in harsh circuit applications
- Market proven
- Industry standard packageFeatures
Find our Variations for IR4426S
Part No | Package | Channels | Io+/- (typ) | UVLO (on/off) typ. | Features |
IR4427S | DSO-8 | 2 |
2.3/3.3 A | ||
IRS4427S | DSO-8 | 2 |
2.3/3.3 A | ||
IRS44273L | SOT23-5L | 1 | 1.5/1.5 A | 10.2/9.2 V |
additional OUT pin for easy layout |
1ED44175N01B | SOT23-6L | 1 | 2.6/2.6 A |
8.0/7.3 V |
integrated overcurrent protection with negative current sensing |
2ED24427N01F | DSO-8 with power pad | 2 | 10/10 A |
11.5/10.0 V |
high-current capability, DSO-8 package with thermally efficient, exposed power pad |
Diagrams
Videos
Training
Support